Machine guard 1530mm x 1530mm
Machine guard 1530mm x 1530mm
$478.16 USD
Machine guard 1530mm x 1530mm. Guard comes with four floor anchor. T-slot width is 8mm and can receive various type of panel and wire mesh
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-3098 v2 |
Weight | 16.4 kg |
Dimensions (L x W x H) | 1542 x 135 x 1620 mm |
Unit price | $478.16 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 1:02 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-3098 v2 |
Weight | 16.4 kg |
Dimensions (L x W x H) | 1542 x 135 x 1620 mm |
Unit price | $478.16 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 1:02 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback