Double Universal Robots UR5 Stand
Double Universal Robots UR5 Stand
$3,929.24 USD
Double Universal Robots UR5 stand. Stand is mounted on 4 heavy-duty caster wheel with brakes. Height of the work surface is adjustable. Vention is a certified partner of Universal Robots
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3067 v2 |
Weight | 84.1 kg |
Dimensions (L x W x H) | 1225 x 1000 x 1880 mm |
Unit price | $3,929.24 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3067 v2 |
Weight | 84.1 kg |
Dimensions (L x W x H) | 1225 x 1000 x 1880 mm |
Unit price | $3,929.24 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback