Large Workbench
Large Workbench
$4,223.74 USD
1,485mm x 405mm table with a worktop constructed using 3 tooling plates to securely fasten any piece of equipment. Table top is 910mm high and has 4 leveling feet.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-3057 v15 |
Weight | 57.3 kg |
Dimensions (L x W x H) | 837 x 1464 x 1624 mm |
Unit price | $4,223.74 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 4:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-3057 v15 |
Weight | 57.3 kg |
Dimensions (L x W x H) | 837 x 1464 x 1624 mm |
Unit price | $4,223.74 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 4:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback