Large Vertical Assembly Jig Frame
Large Vertical Assembly Jig Frame
$5,276.11 USD
Frame for vertical assembly jig. Assembly jig dimensions are 4.6m x 1.5m.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-2993 v6.3 |
Weight | 130.5 kg |
Dimensions (L x W x H) | 1450 x 4870 x 1741 mm |
Unit price | $5,276.11 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 11:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-2993 v6.3 |
Weight | 130.5 kg |
Dimensions (L x W x H) | 1450 x 4870 x 1741 mm |
Unit price | $5,276.11 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 11:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers