Pallet Conveyor
Pallet Conveyor
$10,015.88 USD
Very basic Design for a pallet conveyor. To be used as starting component for more complex designs.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-29066 v2 |
Weight | 157.0 kg |
Dimensions (L x W x H) | 2411 x 1959 x 1577 mm |
Unit price | $10,015.88 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 8:11 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-29066 v2 |
Weight | 157.0 kg |
Dimensions (L x W x H) | 2411 x 1959 x 1577 mm |
Unit price | $10,015.88 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 8:11 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback