Automotive bumper inspection jig
Automotive bumper inspection jig
$3,471.04 USD
Fully customizable inspection jig. Each positioning pin is mounted on an eccentric mounting block for fine tuning of X-Y position.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-2749 v5 |
Weight | 70.6 kg |
Dimensions (L x W x H) | 1675 x 1315 x 1031 mm |
Unit price | $3,471.04 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 8:11 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-2749 v5 |
Weight | 70.6 kg |
Dimensions (L x W x H) | 1675 x 1315 x 1031 mm |
Unit price | $3,471.04 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 8:11 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback