Robot cell for Universal Robots UR5
Robot cell for Universal Robots UR5
$6,067.82 USD
Robot cell for Universal Robots UR5. Robot cell has a dimension of 1530 x 1350mm. Universal controller can be mounted under the work surface of the cell. Robot cell has four leveling feet.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-2655 v15 |
Weight | 188.8 kg |
Dimensions (L x W x H) | 1655 x 1497 x 1630 mm |
Unit price | $6,067.82 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 13:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-2655 v15 |
Weight | 188.8 kg |
Dimensions (L x W x H) | 1655 x 1497 x 1630 mm |
Unit price | $6,067.82 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 13:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback