Portable Universal Robots stand for UR5
Portable Universal Robots stand for UR5
$2,082.03 USD
Portable Universal Robots stand for UR5. Stand is mounted on 4 heavy-duty casters wheel with brakes. Stand has total height of 750mm. Vention is a certified partner of Universal Robots
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-2466 v4 |
Weight | 41.4 kg |
Dimensions (L x W x H) | 1000 x 1023 x 918 mm |
Unit price | $2,082.03 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 5:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-2466 v4 |
Weight | 41.4 kg |
Dimensions (L x W x H) | 1000 x 1023 x 918 mm |
Unit price | $2,082.03 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 5:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback