Large Universal Robots UR10 Working Table
Large Universal Robots UR10 Working Table
$3,068.91 USD
Large Universal Robots UR10 Working Table.
At over 2m long, it takes full advantage of the UR10's 1.3m radius workspace.
The table is 945mm wide, 800mm high and supported by 80mm diameter leveling feet.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-2296 v27 |
Weight | 80.1 kg |
Dimensions (L x W x H) | 980 x 2465 x 886 mm |
Unit price | $3,068.91 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-2296 v27 |
Weight | 80.1 kg |
Dimensions (L x W x H) | 980 x 2465 x 886 mm |
Unit price | $3,068.91 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback