Light Duty Extrusions Tutorial
Light Duty Extrusions Tutorial
$0.00 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-22684 v39.19.38 |
Weight | 0.0 kg |
Dimensions (L x W x H) | 23 x 315 x 270 mm |
Unit price | $0.00 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-22684 v39.19.38 |
Weight | 0.0 kg |
Dimensions (L x W x H) | 23 x 315 x 270 mm |
Unit price | $0.00 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback