Portable Universal Robots stand for UR10
Portable Universal Robots stand for UR10
$2,125.12 USD
Portable Universal Robots stand for UR10. Stand is mounted on 4 heavy-duty caster wheels with brakes. Stand has total height of 750mm. Vention is a certified partner of Universal Robots
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-2267 v14 |
Weight | 33.5 kg |
Dimensions (L x W x H) | 990 x 1061 x 914 mm |
Unit price | $2,125.12 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-2267 v14 |
Weight | 33.5 kg |
Dimensions (L x W x H) | 990 x 1061 x 914 mm |
Unit price | $2,125.12 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback