UR10-compatible workstation with adjustable leveling feet
UR10-compatible workstation with adjustable leveling feet
$2,305.39 USD
UR10-compatible workstation with adjustable leveling feet.
Workstation is large enough to support the full extended range of the UR10 collaborative robot. The workstation must be anchored to the floor using the holes through the leveling feet to operate the UR10 at full torque.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-1972 v3.4.8 |
Weight | 60.4 kg |
Dimensions (L x W x H) | 1250 x 845 x 841 mm |
Unit price | $2,305.39 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-1972 v3.4.8 |
Weight | 60.4 kg |
Dimensions (L x W x H) | 1250 x 845 x 841 mm |
Unit price | $2,305.39 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback