🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Universal Robots Station for UR5, with Workspace

Universal Robots Station for UR5, with Workspace

By: User badge
$2,511.77 USD
Universal Robot station for UR5 with an aluminum base plate work space of 405x495mm. Table height is 720mm with adjustable leveling feet 80mm pad. There is a raised shelf for the controller box. Vention is a certified partner of Universal Robots

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1907 v5.5
Weight 30.5 kg
Dimensions (L x W x H) 575 x 710 x 796 mm
Unit price $2,511.77 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:33

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1907 v5.5
Weight 30.5 kg
Dimensions (L x W x H) 575 x 710 x 796 mm
Unit price $2,511.77 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:33

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback