🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

UR3 Pedestal, with Rest for Controller

UR3 Pedestal, with Rest for Controller

By: User badge
$1,266.54 USD
Universal Robots stand for UR3. Base height is approx. 960mm can can be further adjusted with 4 leveling feet. Robot stand includes a mounting plate to position the controller. Vention is a certified partner of Universal Robots

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1906 v4.4
Weight 20.6 kg
Dimensions (L x W x H) 768 x 844 x 987 mm
Unit price $1,266.54 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 2:49

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1906 v4.4
Weight 20.6 kg
Dimensions (L x W x H) 768 x 844 x 987 mm
Unit price $1,266.54 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 2:49

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback