The Knotts Company - Crestron - 7th Axis for UR10e
The Knotts Company - Crestron - 7th Axis for UR10e
$11,796.73 USD
Ball screw driven range extender with 1350 mm range. Easy to add bellows to prevent reach-in. Can be made compatible with UR3, UR5, or UR10 (CB3 or e-Series). Includes URCaps for easy control of the axis from the UR Teach Pendant.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-18309 v7.1 |
Weight | 65.4 kg |
Dimensions (L x W x H) | 1778 x 585 x 341 mm |
Unit price | $11,796.73 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 3:55 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-18309 v7.1 |
Weight | 65.4 kg |
Dimensions (L x W x H) | 1778 x 585 x 341 mm |
Unit price | $11,796.73 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 3:55 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback