Overhead support for manufacturing workcell
Overhead support for manufacturing workcell
$2,540.77 USD
Overhead manufacturing support with provision for up to 8 tool suspension systems at 2520mm off the ground. The whole assembly can be bolted to the ground on its four corners.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-179 v4 |
Weight | 63.4 kg |
Dimensions (L x W x H) | 2571 x 2700 x 2571 mm |
Unit price | $2,540.77 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 8:48 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-179 v4 |
Weight | 63.4 kg |
Dimensions (L x W x H) | 2571 x 2700 x 2571 mm |
Unit price | $2,540.77 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 8:48 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback