Large electrical enclosure
Large electrical enclosure
$1,219.29 USD
Organize all your electrical equipment in this rugged enclosure. Inside dimensions are 1260mm x 585mm x 765mm. The assembly is mounted on 4 leveling feet enabling precise adjustment of each leg. Enclosure can be completed using Vention's panel ST-PN-001-0002.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-176 v4 |
Weight | 41.1 kg |
Dimensions (L x W x H) | 1404 x 766 x 894 mm |
Unit price | $1,219.29 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 2:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-176 v4 |
Weight | 41.1 kg |
Dimensions (L x W x H) | 1404 x 766 x 894 mm |
Unit price | $1,219.29 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 2:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback