Tooling cart
Tooling cart
$1,210.58 USD
Hold and transport any tool up to 400kg with this proven tooling cart design. Distance between the upper shelves is 315mm. Every shelf can be customized to accommodate various tools using Vention's panel ST-PN-001-0002.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-173 v5 |
Weight | 34.9 kg |
Dimensions (L x W x H) | 730 x 1197 x 1237 mm |
Unit price | $1,210.58 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:04 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-173 v5 |
Weight | 34.9 kg |
Dimensions (L x W x H) | 730 x 1197 x 1237 mm |
Unit price | $1,210.58 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:04 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback