Portable and telescopic flat screen TV stand
Portable and telescopic flat screen TV stand
$1,627.30 USD
Portable and telescopic flat screen TV stand. The 400mm telescopic stand is mounted on 4 lockable caster wheels. TV mounting plate for display with VESA standard mounting interfaces of 200x200, 300x300 and 400x400. M6 screws for the display are included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-15992 v6 |
Weight | 25.6 kg |
Dimensions (L x W x H) | 945 x 621 x 2197 mm |
Unit price | $1,627.30 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-15992 v6 |
Weight | 25.6 kg |
Dimensions (L x W x H) | 945 x 621 x 2197 mm |
Unit price | $1,627.30 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback