🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

RUC-inspired Workstation for Universal Robots UR5

RUC-inspired Workstation for Universal Robots UR5

By:
$2,225.88 USD
855X1170 workstation for Universal Robots. Table is large enough to accomodate the full workspace of a UR5. At around 1m from the ground, workers can also easily access its top surface.

0 comments
+$1.00
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1327 v21.27.7.6
Weight 83.5 kg
Dimensions (L x W x H) 1182 x 867 x 963 mm
Unit price $2,225.88 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 4:58

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1327 v21.27.7.6
Weight 83.5 kg
Dimensions (L x W x H) 1182 x 867 x 963 mm
Unit price $2,225.88 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 4:58

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback