First Test
First Test
$2,675.69 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-129 v3 |
Weight | 11.4 kg |
Dimensions (L x W x H) | 434 x 597 x 278 mm |
Unit price | $2,675.69 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-129 v3 |
Weight | 11.4 kg |
Dimensions (L x W x H) | 434 x 597 x 278 mm |
Unit price | $2,675.69 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback