Mecademic Meca500 research table
Mecademic Meca500 research table
$762.49 USD
Light-duty research table to mount a Meca500 robot arm from Mecademic.
Table top provides large working surface. Panels are included.
All dimensions are fully customizable, directly from Vention's MachineBuilder.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-12078 v13 |
Weight | 23.7 kg |
Dimensions (L x W x H) | 642 x 912 x 631 mm |
Unit price | $762.49 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 2:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-12078 v13 |
Weight | 23.7 kg |
Dimensions (L x W x H) | 642 x 912 x 631 mm |
Unit price | $762.49 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 2:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback