TOOLING CART
TOOLING CART
$2,673.15 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-11308 v71 |
Weight | 75.9 kg |
Dimensions (L x W x H) | 865 x 892 x 1370 mm |
Unit price | $2,673.15 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-11308 v71 |
Weight | 75.9 kg |
Dimensions (L x W x H) | 865 x 892 x 1370 mm |
Unit price | $2,673.15 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 7:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback