Blog / #applications

Vention is Not Just Linear Anymore!

Introducing our first Rotary Actuator; powerful enough to fulfil all your rotational requirements from rotating inspection jigs to turntables feeding multiple conveyor lines. See how this new addition can benefit your design.

Bre Hargreaves Director of Product Management / Jun 11th, 2019

Over the past few months, we’ve been busy adding linear actuators to better suit your machine needs. To complement our rapidly growing stock of actuators, we’re excited to launch Vention’s official Rotary Actuator. Don’t let its size fool you; this actuator packs a punch hefty enough to fulfil all your rotational requirement, from rotating inspection jigs to turntables feeding multiple conveyor lines.

 Vention Rotary Actuator

At just 45 mm thick, the Rotary Actuator fits seamlessly into the Vention ecosystem without taking up valuable assembly space. And thanks to its assortment of strategically placed counterbores and threaded holes, it can be mounted in multiple configurations.

In more heavy-duty or vertically oriented applications, the Rotary Actuator can withstand up to 200 kg of axial load and up to 50 kg of radial load, even unsupported. Pair it with Vention’s line of stepper motors, and you can achieve torque values up to 35.1 Newton meter (measured with the MO-SM-001-0001 motor) To achieve even more torque, just add our gearbox. The applications are endless.

Start building your rotary actuator-based machine using Vention’s MachineBuilder today!

Comments (1)