Blog / #automation

Industrial Automation Simplified with MachineLogic

Introducing a code-free visual sequence editor that empowers manufacturing professionals to automate their equipment in an intuitive cloud and local environment.

Francois Giguere Head of Automation / Apr 2nd, 2019

Introducing the new MachineLogic feature, which enables you to develop comprehensive automation sequences online in the context of the 3D model. Developed automation sequences can be fully simulated inside MachineBuilder and then accessed directly from physical equipment that are powered by Vention’s MachineMotion controller.


When running MachineLogic from physical equipment, the MachineMotion Pendant provides full digital continuity with the ability to further edit or run automation sequences in an Admin or Operator mode. Vention’s automation platform, including MachineLogic, is available directly from Vention’s website, without the need to download or install any software.

MachineLogic supports the entire library of plug-and-play components from Vention, including, belt actuators, ball screw actuators, rotary indexers, automated conveyors, sensors, and encoders.

The benefits of MachineLogic for end users include:

  • Highly intuitive and code-free environment to develop automation sequences
  • Integrated inside Vention’s cloud-based MachineBuilder 3D, for kinematic simulations of equipment
  • Full digital continuity with any physical equipment powered by Vention’s MachineMotion controller
  • Compatible with Vention’s entire library of plug-and-play components

To learn more about Machinelogic, visit our automation page.

Comments (0)