Blog / #hardware

Vention Releases New Series of Frame Connectors

The 3-Way Connector and 45-Degree Inline Connector, as well as the Inline Mounting Block, you can forget about mounting plates. Use these connectors to build a functional assembly without sacrificing beauty; they allow for flush mounting without any protruding fasteners.

Justin Mcleod Junior Mechanical Engineer / Apr 26th, 2019

There’s a fine line between aesthetically pleasing and functional design. Designs often serve their purpose but don’t quite look the part, or vice versa. Here at Vention, we understand that this divide exists, and we strive to add parts to our platform that include the best of both worlds.

With Vention’s all-new 3-Way Connector and 45-Degree Inline Connector, as well as the Inline Mounting Block, you can forget about mounting plates. Use these connectors to build a functional assembly without sacrificing beauty; they allow for flush mounting without any protruding fasteners.

3-Way Connector

Vention’s 3-Way Connector lets you join three individual extrusions together at their ends, making for a clean corner. All fasteners are housed within the connector while remaining accessible and with locating features, so you never have to worry about unwanted rotation. The 3-Way Connector also features cutouts for quick and easy panel installation—no need for modifications.

45-Degree Inline Connector

Vention’s 45-Degree Inline Connector removes the need for angled plates. Simply mount the connector along our patent-pending V-groove and you can fasten any 45-mm extrusion to it at a 45-degree angle. Don’t worry about rotation; our V-groove locating features make sure it won’t happen. Once again, all fasteners are housed within the connector, resulting in a clean angled joint.

Inline Mounting Block

Vention’s Inline Mounting Block does more of the same. With locating features and two mounting holes, you don’t have to worry about your extrusion rotating when you’re mounting it perpendicular to another extrusion. And with all the fasteners contained within the block, the Inline Mounting Block makes all your 90-degree joints look even cleaner.

Whether you’re creating a small enclosure, a workstation, or even your next trade show booth, all three of these connectors can take your design to the next level. Pair them with Vention’s scratch-resistant Acrylic Panels and Leveling Caster Wheels, and you’re sure to turn heads on the shop or tradeshow floor!

Designs


Take a look at our public designs featuring the Inline 90-degree connector:
3 axis palletizer
Compact Range extender for UR

Comments (0)