High Performance Aluminum Extrusion for Industrial Tooling and Machine Frames

Design online using Vention's patent-pending extrusions. See price in real-time. Order for next-day shipping.

Next Day Shipping

Four Standard Profiles, One Set of Fasteners and Assembly Plates

Extrusion image Extrusion image Extrusion image Extrusion image
Inertia (mm4)
8,885
154,260
1,105,496
1,840,143
Surface Area (mm2)
165.8
795.1
1290.2
1940.5
Weight for 100mm (kg)
0.045
0.215
0.348
0.524
Material
6063-T5
6063-T5
6063-T5
6063-T5
Fastener Size
M8
M8
M8
M8
Extrusion image
Inertia (mm4)
8,885
Surface Area (mm2)
165.8
Weight for 100mm (kg)
0.045
Material
6063-T5
Fastener Size
M8
Extrusion image
Inertia (mm4)
154,260
Surface Area (mm2)
795.1
Weight for 100mm (kg)
0.215
Material
6063-T5
Fastener Size
M8
Extrusion image
Inertia (mm4)
1,105,496
Surface Area (mm2)
1290.2
Weight for 100mm (kg)
0.348
Material
6063-T5
Fastener Size
M8
Extrusion image
Inertia (mm4)
1,840,143
Surface Area (mm2)
1940.5
Weight for 100mm (kg)
0.524
Material
6063-T5
Fastener Size
M8
Patent pending, USPTO #15/798,862
Extrusion image

High Modularity

All of our extrusion profiles connect with the same set of assembly plates and fasteners.

Extrusion image

Ready to Assemble

Extrusion length available in increments of 45mm. Ready to assemble with no additional cutting or drilling required.

Extrusion image

Strong and Precise Joints

Patent-pending v-shaped groove gives more load-bearing capacity per joint. Extrusions can be used as a linear axis when combined to a gantry.

T-slot designed for rigidity and ease of use

Feature diagram
Feature diagram
  • Computer-optimized profile with best in class moment of inertia per surface area ratio
  • Ready to assemble out of the box with no subsequent cutting or drilling required
  • Patent pending v-shape interface creates self-aligning joint, supporting up to 25% more payload than traditional assembly plates and extrusion designs
  • Photometry compliant blue anodized color with low reflectivity
  • Laser-engraved part numbers matching visual assembly instructions

Hundreds of T-slot compatible parts

Vention enables a range of applications from machine frame to automated equipment

Start Shopping

Performance Comparison

Vention's extrusions offer best-in-class rigidity and precision

Benchmark of common 45mm x 45mm T-slot extrusion profiles
Inertia (mm4)
Surface Area (mm2)
Inertia / Surface Area Ratio
T-Slot Nut (T-Nut) Pull Out Force (kN)
Extrusion
Vention Extrusion
154,260
795.1
194.0
16.7
Extrusion
Comparable Profile A
139,608
756.5
184.5
13.8
Extrusion
Comparable Profile B
109,946
571.4
192.4
N/A

Design Resources for T-Slot Designs

Guide Designing with T-slot Extrusions
Guide Import CAD Files
Whitepaper Creating High-Performance Designs Using Aluminum Extrusions

Browse T-Slot Design Resources

Vention’s public library contains hundreds of t-slot designs that can be customized or ordered as is

Get a Free Demo Request More Info