45x45mm (540mm) Aluminum Extrusion patent-image

45x45mm (540mm) Aluminum Extrusion

$20.15 USD
Ships next day
Vention’s high-precision extrusions rank best-in-class in terms of structural rigidity, straightness, and precision. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions. “V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-001-0540
Weight 1.054 kg
Dimensions (L x W x H) 540.0 x 45.0 x 45.0 mm
Unit Price $20.15 USD
Material 6005-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 162,325 mm4
Cross-Sectional Area 761 mm2
Torsional Constant 31,851 mm4
Yield Strength 240 MPa
Have a question about this part?
Ask in the forum! Go to the forum