- Categories See all
- New Vention Parts
- Structural & Framing
- Frame Accessories
- Fixtures & Tooling
- Panels and Table Tops
- Robot Mounting
- Robot End-of-Arm Tools
- Robots
- Safety
- Wheels
- Linear Motion
- Rotary Motion
- Pneumatics
- Material Handling
- Controls & Motors
- Vision
- Sensors
- Cable Management
- Cabling
- Software
- Fasteners
- Consumables
- Tools
- Merchandise
- Demo
22.5 mm Extrusion Ecosystem
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
22.5mm x 45mm Aluminum Gusset
ST-GP-003-0002
L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions
ST-GP-001-0021
11.25mm Spacer for 22.5x22.5mm Aluminum Extrusion with set screws
ST-GP-002-0002 v2
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions
HW-FN-006-0001 v2