Fanuc M-710iC Palletizer-Single Left Infeed & Dual Outfeed[Turnkey]
Fanuc M-710iC Palletizer-Single Left Infeed & Dual Outfeed[Turnkey]
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-IR-269275 v24 |
Weight | 1960.3 kg |
Dimensions (L x W x H) | 3838 x 9611 x 2956 mm |
Unit price | $239,515.73 USD |
Use case | Packaging |
Application | Industrial Robot Palletizer |
Assembly time | 70:43 |
Ready to Operate Support Bundle
2023 Industrial Palletizer - Manual Infeed & Outfeed - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Industrial Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-IR-269275 v24 |
Weight | 1960.3 kg |
Dimensions (L x W x H) | 3838 x 9611 x 2956 mm |
Unit price | $239,515.73 USD |
Use case | Packaging |
Application | Industrial Robot Palletizer |
Assembly time | 70:43 |
Ready to Operate Support Bundle
2023 Industrial Palletizer - Manual Infeed & Outfeed - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Industrial Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.